Abstract
The introduction of synthetic fuels is one approach to reducing CO2 emissions in the transport sector. In this context, synthetic methane is promising due to the high degree of development of the technology and easy substitution in the vehicle fleet. In particular, the existing infrastructure including gas grid, gas storage, and filling stations as well as existing trade mechanisms allow a comparatively fast substitution of fossil natural gas by synthetic methane for light and heavy duty vehicles. This study discusses the direct potential for substitution of parts of the newly registered vehicle fleet with gas vehicles, fueled with synthetic methane, and compares it to the potential of using fuel cell electric vehicles relying on hydrogen. The production path of hydrogen and synthetic methane is analyzed with respect to electricity demand and overall associated CO2 emissions. The result is an estimate of the well-to-wheel CO2 emissions of vehicles fueled with hydrogen or synthetic methane.
Access this chapter
Tax calculation will be finalised at checkout
Purchases are for personal use only
Notes
- 1.
Technical compression work estimated according to Ref. [2] as three-stage compression with interstage cooling to 50°C and isentropic compressor efficiency of 0.85. Product pressure level of 270 bar assumed according to typical CNG refueling pressures.
- 2.
The maximum attainable conversion was estimated as described in Sec. 1.2 assuming reaction conditions of maximum 350°C and 5 bar and considering a dew point of −10°C to meet feed-in regulation of gas grids.
- 3.
Vehicle segments (number; average mileage in km/a/vehicle) according [8]: Micro (18815; 11684), Small (43736; 13352), Compact (74109; 16158), Sport (2888; 9640), Midsize (26766; 17240), Multi purpose (33931; 16975), Upper class(5328; 14386), SUV (96957; 17383), Luxury (5258; 18120), others (4452; 14993).
References
Linstrom, P.J., Mallard, W.G., (eds.): NIST chemistry webbook, NIST standard reference database number 69. National Institute of Standards and Technology, Gaithersburg MD, 20899. https://doi.org/10.18434/T4D303. Accessed 18 Jan 2021
Walspurger, S., Elzinga, G.D., Dijkstra, J.W., Sarić, M., Haije, W.G.: Sorption enhanced methanation for substitute natural gas production: Experimental results and thermodynamic considerations. Chem Eng J 242, 379–386 (2014)
Climeworks AG: Direct air capture. https://climeworks.com/co2-removal. Accessed 19 Jan 2021
Parks, G., Boyd, R., Cornish, J., Remick, R.: Hydrogen station compression, storage, and dispensing technical status and costs: systems integration. Technischer Bericht. National Renewable Energy Laboratory, NREL. http://www.osti.gov/servlets/purl/1130621/ (2014). Accessed 22 Jan 2021
Neubert, M.F.W.: Catalytic methanation for small- and mid-scale SNG production. Friedrich-Alexander Universität Erlangen-Nürnberg (2019)
Sternberg, A., Hank, C., Hebling, C.: Greenhouse gas emissions for battery electric and fuel cell electric vehicles with ranges over 300 kilometers. Fraunhofer ISE, Freiburg. https://www.ise.fraunhofer.de/content/dam/ise/en/documents/News/190815_LCA-BEV-FCEV_Results_EnglishVersion.pdf (2019). Accessed 19 Jan 2021
Wirth, H.: Aktuelle Fakten zur Photovoltaik in Deutschland. www.pv-fakten.de. Fraunhofer ISE, Freiburg (2020)
Teske, S.L., Rüdisüli, M., Bach, C., Schildhauer, T.: Potentialanalyse Power-to-Gas in der Schweiz. Report. Empa, Dübendorf & Paul Scherrer Institut, Villigen PSI (2019). https://doi.org/10.5281/zenodo.2649816
Moro, A., Lonza, L.: Electricity carbon intensity in European member states: impacts on GHG emissions of electric vehicles. Transp Res Part D 64, 5–14 (2018)
Kälin, S.: Synthetisches gas statt fossile energie. https://www.empa.ch/de/web/s604/move-mega,07.04.2020. Accessed 10 Jan 2021
Goodwin, D.G., Speth, R.L., Moffat, H.K., Weber, B.W.: Cantera: an object-oriented software toolkit for chemical kinetics, thermodynamics, and transport processes. https://www.cantera.org (2018). Version 2.4.0. https://doi.org/10.5281/zenodo.1174508
Morosanu, E.A., Saldivia, A., Antonini, M., Bensaid, S.: Process modeling of an innovative power to LNG demonstration plant. Energy Fuels 32, 8868–8879 (2018)
Store&Go project: https://www.storeandgo.info/demonstration-sites/. Accessed 19 Jan 2021
Schollenberger, D., Bajohr, S., Gruber, M., Reimert, R., Kolb, T.: Scale-up of innovative honeycomb reactors for power-to-gas applications – the project store&go. Chem Ing Tech 90, 696–702 (2018)
Fischer, K.L., Freund, H.: Intensification of load flexible fixed bed reactors by optimal design of staged reactor setups. Chemical Engineering and Processing ‒ Process Intensification. 108183 (2020)
Borgschulte, A., Gallandat, N., Probst, B., Suter, R., Callini, E., Ferri, D., Arroyo, Y., Erni, R., Geerlings, H., Züttel, A.: Sorption enhanced CO2 methanation. Phys Chem Chem Phys 15, 9620 (2013)
Borgschulte, A., Delmelle, R., Duarte, R.B., Heel, A., Boillat, P., Lehmann, E.: Water distribution in a sorption enhanced methanation reactor by time resolved neutron imaging. Phys Chem Chem Phys 18, 17217–17223 (2016)
Kroher, T.: Test Hyundai Nexo: Elektro-SUV mit Brennstoffzelle. https://www.adac.de/rund-ums-fahrzeug/autokatalog/marken-modelle/hyundai/hyundai-nexo/. Accessed 24 Feb 2020
ASTRA Swiss Federal Roads Office: Motorfahrzeuginformationssystem der Eidgenössischen Fahrzeugkontrolle (MOFIS). https://files.ad-min.ch/astra_ffr/. Accessed 28 Oct 2019
Stolz, P., Frischknecht, R.: Energieetikette für Personenwagen: Umweltkennwerte 2019 der Strom- und Treibstoffbereitstellung. Bundesamt für Energie BFE, Bern (2019)
Author information
Authors and Affiliations
Corresponding author
Editor information
Editors and Affiliations
Rights and permissions
Copyright information
© 2021 Springer Fachmedien Wiesbaden GmbH, ein Teil von Springer Nature
About this paper
Cite this paper
Kiefer, F., Schröter, K., Dimopoulos Eggenschwiler, P., Bach, C. (2021). Significance of Synthetic Methane for Energy Storage and CO2 Reduction in the Mobility Sector. In: Bargende, M., Reuss, HC., Wagner, A. (eds) 21. Internationales Stuttgarter Symposium. Proceedings. Springer Vieweg, Wiesbaden. https://doi.org/10.1007/978-3-658-33521-2_6
Download citation
DOI: https://doi.org/10.1007/978-3-658-33521-2_6
Published:
Publisher Name: Springer Vieweg, Wiesbaden
Print ISBN: 978-3-658-33520-5
Online ISBN: 978-3-658-33521-2
eBook Packages: Computer Science and Engineering (German Language)