Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Electromagnetic flowmeter - Dosimag

Dosimag
electromagnetic flowmeter

Flowmeter with hygienic design, highest repeatability and an ultra-compact sensor

5BH
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-
Filtrar medição / Tarefa de aplicação
Tarefa de aplicação / medição

Configurar para baixar os desenhos CAD deste produto

  • Measuring principle

    Electromagnetic

  • Product headline

    Flowmeter with hygienic design, highest repeatability and an ultra-compact sensor.
    For demanding dosing and filling applications.

  • Sensor features

    High process safety – high measuring accuracy and repeatability in shortest filling time. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Wetted materials CIP, SIP cleanable. Nominal diameter: DN 4 to 25 (¹⁄₈ to 1"). Measuring device conform to FDA.

  • Transmitter features

    Versatile and time-saving wiring – plug connector. Industry-optimized – ultra-compact design. For hygienic requirements – stainless steel housing.
    Pulse/frequency/switch output, Modbus RS485. Custody transfer approvals (MID, NTEP). Excellent, easily cleanable transmitter.

  • Nominal diameter range

    DN 4 (⁵⁄₃₂"), 8 (⁵⁄₁₆"), 15 (½"), 25 (1")

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
    Platinum

  • Measured variables

    Volume flow

  • Max. measurement error

    ±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
    ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    ±5 % o.r.

  • Measuring range

    0.14 to 1.66 l/s (0.035 to 0.44 gal/s)

  • Max. process pressure

    PN 16

  • Medium temperature range

    Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
    Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
    Seal material Viton: 0 to +150 °C (+32 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4308 (304)

  • Transmitter housing material

    1.4308 (304)

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    No local Operation
    Configuration via operating tools possible

  • Outputs

    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus

  • Product safety

    CE

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc.to ISO/IEC 17025)
    NTEP

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Sanitary approval: 3-A, EHEDG, seals acc. to FDA